Descargar documento () de 20
We make what matters work*

23020702

Eaton Crouse-Hinds series FHF BLE 15 strobe light, 15 Joule, Polycarbonate, Grey, Red dome, Surface mount, 230 Vac, 50-60 Hz, Protection class II, 1 mode: continuous operation

Especificaciones generales

Product Name
Eaton Crouse-Hinds series FHF BLE 15 strobe light
Product Name
Eaton Crouse-Hinds series FHF BLE 15 strobe light
Catalog Number
23020702
EAN
4250235529463
Product Length/Depth
116 mm
Product Height
315 mm
Product Width
97 mm
Product Weight
1.3 kg

Especificaciones del producto

Frequency rating
50-60 Hz
Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Mounting method
Surface
Ingress protection (IP) ratings
IP66
Joule
15 Joule
Minimum Temperature Range
-40 °C
Maximum Temperature Range
50 °C
Nominal Voltage
230 Vac
Voltage Type
AC
Housing Material
Polycarbonate
Housing Color
Grey
Lamp Hood/Cap Color
Red
Type of Protection
Protection class II
Number of Modes
1 mode: continuous operation

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.