Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

23150160

Eaton BECO Standard Filter Sheet, KDS 15, 0.6 µm, 600 x 615 mm

General specifications

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
23150160
Product Length/Depth
615 mm
Product Height
3.8 mm
Product Width
600 mm
Product Weight
0.5 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
GMO
Kosher

Especificaciones del producto

Bursting strength wet
> 50 kPa
Retention type
Nominal
Ash content
50%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
115 m²
Depth filter sheet type
KDS 15
Retention rating
0.6 µm

Exportar especificación del producto