Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

24OEGMA40

Oil fuse-link, medium voltage, 40 A, AC 24 kV, BS2692 F02, 359 x 63.5 mm, back-up, BS, IEC, ESI, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage oil fuse
Catalog Number
24OEGMA40
EAN
5027590469098
Product Length/Depth
359 mm
Product Height
63.5 mm
Product Width
63.5 mm
Product Weight
2600 g
Compliances
BS 2692-1
ESI 12-8
Certifications
IEC60282-1
KEMA

Especificaciones del producto

Amperage Rating
40 A
Fuse indicator
with striker
Fuse size
63.5 x 359 mm
Breaking capacity
25 kA
Installation technique
Oil
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Fuse diameter
63.5 mm
Joule integral (I2T) - max operating
2 x 104
Joule integral (I2T) - min pre-arcing
1.8 x 103
Resistance
44.7
Class
Class back-up
Construction type
F02/BS 2692
Fuse shape
Cylindrical
Interrupt rating
25 kAIC
Construction size
63.5 x 359 mm
Voltage rating
24 kV
Type
fuse
Application
protection of primary side transformer, and oil-filled fuse switch combination unit
Fuse type
OEGM

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.