Descargar documento () de 20
We make what matters work*

2601W-BU

Eaton straight blade plug , #18-10 AWG, 10A, Residential, 125V, Back wire, White, Brass, Thermoplastic, 1-15P, Two-pole, two-wire, non grounding, Insulation piercing, 18-2 SPT-1 cord, Thermoplastic, Bulk

General specifications

Product Name
Eaton straight blade plug
Catalog Number
2601W-BU
UPC
032664539176
Product Length/Depth
1 in
Product Height
1.78 in
Product Width
0.782 in
Product Weight
0.027 lb
Certifications
cRUus
Federal Specification Classification 6221 02

Especificaciones del producto

Device type
Plug
Special features
  • Non-grounding
  • Non-polarized
  • Easy install
Type
Easy Install Academy plug
Amperage Rating
10 A
Voltage rating
125V
Contact material
Brass
Features
Non-grounding
Non-polarized
Easy install
Application
Residential
Device grade
Standard grade
Wiring method
Back wire
Number of wires
2
Number of poles
Two-pole
Style type
Right angle
Cord range
18-2 SPT-1 cord
Material
Thermoplastic
Packaging type
Bulk
Color
White
Connection type
Insulation piercing
Allowable wire size
#18-10 AWG
NEMA configuration
1-15P
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Thermoplastic
Receptacle type
Two-pole, two-wire, non grounding

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español