Descargar documento () de 20
We make what matters work*

271080

Eaton Distribution parts. Busbar, isolated, 63A, 3p, 4Mod

General specifications

Product Name
Eaton Distribution parts
Catalog Number
271080
EAN
4015082710804
Product Length/Depth
25.5 mm
Product Height
14.9 mm
Product Width
965 mm
Product Weight
0.406 kg
Compliances
RoHS conform

Especificaciones del producto

Features
Insulated
Can be cut to size
Electric connection type
Fork
Suitable for number of devices
39
Number of poles
Three-pole
Color
Other
Cross section
10 mm²
Number of modular spacings
5
Number of phases
3
Rated operational voltage (Ue) - max
415 V
Suitable for
Devices with auxiliary switch

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.