Descargar documento () de 20

2717A

Eaton Crouse-Hinds series Pauluhn 27S toggle switch, 15A, Copper-free aluminum, Surface mount, Single-pole, Two single-pole switches, 277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 27S toggle switch
Catalog Number
2717A
UPC
662276381612
Product Length/Depth
2.75 in
Product Height
4.5 in
Product Width
1.75 in
Product Weight
0.8 lb

Especificaciones del producto

Type
Two single-pole switches
Area classification
Ordinary/Non-Hazardous Locations
Amperage Rating
15A
Material
Copper-free aluminum
Mounting style
Surface
Number of poles
Single-pole
Voltage rating
277 Vac

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.