Eaton Blank wallplate, White, Blank Cutout, Thermoset, Single- gang, Oversize, ED Box
| Product Name |
Eaton blank wallplate
|
| Catalog Number |
2729W-BOX
|
| UPC |
032664533020
|
| Product Length/Depth |
0.08 in
|
| Product Height |
5.25 in
|
| Product Width |
3.5 in
|
| Product Weight |
0.1 lb
|
| Compliances |
NAFTA
RoHS Compliant |
| Certifications |
cULus Listed
UL Listed |
| Type |
Wallplate
|
| Cutout |
Blank
|
| Wallplate size |
Oversize
|
| Color |
White
|
| Number of gangs |
1
|
| Material |
Thermoset
|
Soporte de Eaton
Conoce más sobre nuestros productos