Descargar documento () de 20
We make what matters work*

275421

Eaton xEnergy Basic LV systems Low voltage switchgear. Threaded plate

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275421
EAN
4015082754211
Product Length/Depth
4 mm
Product Height
19 mm
Product Width
20 mm
Product Weight
0.02 kg
Compliances
RoHS conform

Especificaciones del producto

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.