Descargar documento () de 20
We make what matters work*

277W-BOX

Eaton commercial grade combination switch, Neon pil lgt, Stand, #14 - #12 AWG, 15A, Commer, 120V (Switch), 125V (pil lgt), bk and sd wiring, togg, Maint closure, Screw, Brass, wht, -20-60?C, 1-pole, dplx, thermoplas, 1 / 25W

Especificaciones generales

Product Name
Eaton commercial grade combination switch
Catalog Number
277W-BOX
UPC
032664750335
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.08 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Especificaciones del producto

Type
Standard
Amperage Rating
15A
Voltage rating
  • 120V (Switch)
  • 125V (Pilot Light)
Number of poles
Single-pole
Configuration
Toggle switch
125V pilot light
Illumination
Neon pilot
Application
Commercial
Device grade
Commercial
Wiring method
Back and side
Contact type
Brass
Switch type
Single-pole
Mounting method
Flush
Closure type
Maintained
Connector type
Screw
Material
Thermoplastic
Wattage
1/25 W
Allowable wire size
#14-12 AWG
Operating temperature
-20 to 60 °C
Torque rating
12-14 lbf-inch
Style type
Duplex
Actuator
Toggle
Color
White

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español