Descargar documento () de 20

2836-BOX

Eaton Arrow Hart armored power plug , #14-10 AWG, 30A, Commercial, 125V, Back wire, Yellow, Brass, Armored vinyl, 10-20P, Three-pole, three-wire, non grounding, Screw, Vinyl, ED Box

General specifications

Product Name
Eaton Arrow Hart armored power plug
Catalog Number
2836-BOX
UPC
032664325304
Product Length/Depth
3.12 in
Product Height
3.34 in
Product Width
1.25 in
Product Weight
0.35 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM

Especificaciones del producto

Device type
Plug
Special features
Armored
Type
Armored plug
Amperage Rating
30A
Voltage rating
125V
Contact material
Brass
Features
Armored
Application
Commercial
Device grade
Commercial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Three-pole
Style type
Straight body
Material
Vinyl
Packaging type
ED Box
Color
Yellow
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
10-20P
Torque rating
15 lbf-inch
Design type
Straight blade
Face/body material
Armored vinyl
Receptacle type
Three-pole, three-wire, non grounding

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español