Descargar documento () de 20
We make what matters work*

283838

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxWxD=200x425x800mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283838
EAN
4015082838386
Product Length/Depth
820 mm
Product Height
210 mm
Product Width
220 mm
Product Weight
14 kg
Compliances
RoHS conform

Especificaciones del producto

Used with
Control centres XVTL
Accessory
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Plinths
Color
Gray
Unit type
Accessories
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
425 mm
Suitable for length/depth
800 mm
Suitable for width
425 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Exportar especificación del producto