Descargar documento () de 20
We make what matters work*

2887-BOX

Eaton straight blade connector , #18-12 AWG, 15A, Commercial, 125V, Back wire, Yellow, Brass, Armored vinyl, 5-15R, Two-pole, three-wire, grounding, Screw, 0.25-0.63", Vinyl, ED Box

General specifications

Product Name
Eaton straight blade connector
Catalog Number
2887-BOX
UPC
032664326103
Product Length/Depth
2.6 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.16 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM

Especificaciones del producto

Device type
Connector
Special features
Armored
Type
Armored connector
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Armored
Application
Commercial
Device grade
Commercial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Cord range
0.25-0.63"
Material
Vinyl
Packaging type
ED Box
Color
Yellow
Connection type
Screw
Allowable wire size
#18-12 AWG
NEMA configuration
5-15R
Torque rating
15 lbf-inch
Design type
Straight blade
Face/body material
Armored vinyl
Receptacle type
Two-pole, three-wire, grounding

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español