Descargar documento () de 20
We make what matters work*

292436

Eaton xEnergy Basic LV systems Low voltage switchgear. Door white, 400/7

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
292436
EAN
4015082924362
Product Length/Depth
38 mm
Product Height
700 mm
Product Width
400 mm
Product Weight
2.9 kg
Compliances
RoHS conform

Especificaciones del producto

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
760 mm
Suitable for width
400 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.