Búsqueda de conocimientos
Descargar documento () de 20

2A0660

Eaton Bussmann series 2A fuse holder, Insulating boot, Single conductor, 2 A, Non-indicating, Used with Tron Inline fuseholder

General specifications

Product Name
Eaton Bussmann series 2A fuse holder
Catalog Number
2A0660
UPC
051712604932
Product Length/Depth
4.25 in
Product Height
0.8125 in
Product Width
0.8125 in
Product Weight
0.2 lb
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Used with
Used with Tron Inline fuseholder
Amperage Rating
2 A
Fuse indicator
Non-indicating
Type
Insulating boot
Special features
Single conductor

Exportar especificación del producto