Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

2A10896G02

Eaton Magnum secondary contact and terminal kits, Three-pole, Standard frame, Up to 65 kAIC, Up to 1600A, Stationary Contact Kit

General specifications

Product Name
Eaton Magnum secondary contact and terminal kit
Catalog Number
2A10896G02
UPC
786685493282
Product Length/Depth
8 in
Product Height
3.5 in
Product Width
5.5 in
Product Weight
6.5 lb
Certifications
UL Listed
Catalog Notes
Includes 3/8 in. spacer and TK 2 contact.

Especificaciones del producto

Frame
Standard
Rated uninterrupted current (Iu)
1600 A
Accessories
Secondary contact and terminal kit
Interrupt rating
Up to 65 kAIC
Series
Magnum
Number of poles
Three-pole

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.