Eaton Bussmann series 2CLE fuse, Double barrel, Indoor, 2.4 kV, 350A, 50 kAIC, E-rated power, CLE, Class X, Double barrel
| Product Name |
Eaton Bussmann series CLE fuse
|
| Catalog Number |
2CLE-350X
|
| UPC |
051712527408
|
| Product Length/Depth |
10.9 in
|
| Product Height |
3 in
|
| Product Width |
3 in
|
| Product Weight |
0.001 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
IEEE Std. C37.41
Not Applicable |
| Catalog Notes |
Consult factory for mountings.
|
| Amperage Rating |
350 A
|
| Class |
Class X
|
| Interrupt rating |
50 kAIC
|
| Voltage rating |
2.4 kV
|
| Type |
E-rated power
|
| Special features |
Double barrel, Indoor
|
| Application |
Indoor
|