Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

309701-34

309701-34 - INSTALLATION 1552 2.00 ADVANTAGE SELF-ADJUST

General specifications

Product Name
Eaton Advantage Self-Adjust Clutch
Catalog Number
309701-34
UPC
840379301823
Product Height
7.25 in
Product Weight
133 lb
Certifications
Not Applicable

Especificaciones del producto

Pre-Damper
Yes
Clutch Size
15.5 in
Torque rating
1750 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
7 EA
Friction pad count
4 EA
Facing Material
Ceramic
Portfolio rating
Best
Hydraulic Linkage
Yes
Vehicle classification group
Heavy Duty

Exportar especificación del producto