Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

32MJ29-4

Eaton Bussmann series low voltage british standard fuse, 32A, AC 415 V, V88/J, 38 x 101 mm, gU

Especificaciones generales

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
32MJ29-4
EAN
5027590476768
Product Length/Depth
110 mm
Product Height
42 mm
Product Width
195 mm
Product Weight
191.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
EAC

Especificaciones del producto

Amperage Rating
32 A
Fitted with:
Slotted tags
Current type
AC
Mounting dimension
M10
Center-to-center distance of connections
76 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
415 V
Fuse type
MJ29
Utilization category
gU (utility/distribution protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
3.4 W
Connection
Bolt-on
Construction
BS88/J
Construction size
J
Fuse shape
Dual slotted bolted tags
Voltage type
AC
Voltage rating
415 V
Type
Fuse
Application
feeder pillars
Fuse system (according to IEC 60269)
Fuse system E

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.