Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

332130
01.E 3001.16VG.10.S.P.-

Eaton 01.E Lubrication Filter Element, ***01.E 3001.16VG.10.S, 16 VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size:

Especificaciones generales

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
332130
Product Length/Depth
746.5 mm
Product Weight
10.3 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Especificaciones del producto

Filter element type
Lubrication filter elements
Filter fineness
16 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
3001
Retention rating
15.0 µm
Delta P resistance
145 psi (10 Bar)

Exportar especificación del producto