Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

333811

Eaton 01.E Pressure Filter Element, 01.E 900.25VG.30.E.P.V, 25 VG, Glass fiber fleece (VG), 435 psi (30 Bar), Size:

Especificaciones generales

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
333811
Product Length/Depth
500 mm
Product Weight
1.5 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Especificaciones del producto

Filter element type
Pressure filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
900
Retention rating
20.0 µm
Delta P resistance
435 psi (30 Bar)

Exportar especificación del producto