Descargar documento () de 20

3532-4V

Eaton Wallplate with connector, 4-conductor jack, Commercial, residential telephone, Flush, box, Ivory, Data/Voice modular jack, Type 625B4 screw terminals, Thermoplastic elastomer (TPE), Standard, Type 625B4

General specifications

Product Name
Eaton Wallplate with connector
Catalog Number
3532-4V
UPC
032664546211
Product Length/Depth
2.7 in
Product Height
4.5 in
Product Width
4.5 in
Product Weight
0.08 lb
Compliances
FCC Compliant
RoHS Compliant
Certifications
UL Listed

Especificaciones del producto

Device type
Data/voice modular jack
Type
4-conductor jack
Application
Commercial, residential telephone
Mounting method
Flush
Box
Cable type
RJ11, RJ14
Connector type
Type 625B4 screw terminals
Material
Thermoplastic elastomer (TPE)
Style
Standard
Color
Ivory
Design type
Jack
Wire type
Type 625B4

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español