Descargar documento () de 20
We make what matters work*

373B331G12

Motor Control Renewal Parts- Contact Kit, A201, Model J, Three-pole, Size 2, Used with A202 Lighting Contactors (60A, 100A)

General specifications

Product Name
Eaton motor control contact kit
Catalog Number
373B331G12
UPC
786678645568
Product Length/Depth
1.5 in
Product Height
1.5 in
Product Width
1.3 in
Product Weight
0.2 lb
Certifications
Not Applicable
Catalog Notes
For 5-Pole use One Kit and a 373B331G11

Especificaciones del producto

Used with
Used with A202 Lighting Contactors (60A, 100A)
Type
Renewal Parts/Accessories
Number of poles
Three-pole
Model
Model J
Size
Size 2
Series
A201

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.