Descargar documento () de 20
We make what matters work*

37MM420R12

Eaton's 37MM Three-Phase Commercial Meter Stack Modules, 225A, Aluminum Bus 1200 Ampere, Lever bypass Seven-jaws 4 Socket Three-phase in, three-phase out, Factory A-B Phase Balance, Ringless Security , 225 Ampere , Socket Ampere 208Y/120V

General specifications

Product Name
Eaton 35MM commercial meter stack
Catalog Number
37MM420R12
UPC
786849052911
Product Length/Depth
8.75 in
Product Height
66.63 in
Product Width
18.25 in
Product Weight
200 lb
Certifications
UL Listed

Especificaciones del producto

Type
Commercial Meter Stack
Utility approvals
IN : Indiana Michigan Power (IMP) (AEP East)
MI : Indiana Michigan Power (IMP) (AEP East)
OH : AEP Ohio (AEP East)
TN : Appalachian Power (AEP East)
VA : Appalachian Power (AEP East)
WV : Appalachian Power (AEP East)
AL : Alabama Power
IL : Ameren
MO : Ameren
DC : Atlantic City Electric / Delmarva (Connectiv)
DE : Atlantic City Electric / Delmarva (Connectiv)
MD : Atlantic City Electric / Delmarva (Connectiv)
NJ : Atlantic City Electric / Delmarva (Connectiv)
MD : Baltimore Gas and Electric
TX : CenterPoint Energy (HL&P/Reliant)
ME : Central Maine Power
OH : Dayton Power and Light (DP&L)
MI : DTE Energy (Detroit Edison)
ME : Emera Maine (Bangor Hydro Electric Co./ Maine Public Service Company)
MD : First Energy (Potomac Edison)
VA : First Energy (Potomac Edison)
WV : First Energy (Mon Power)
OH : First Energy (Ohio Edison, Toledo Edison, The Illuminating Company)
PA : First Energy (Allegheny Power, MET ED, Penelec, West Penn Power)
GA : Georgia Power
KS : Kansas City Power and Light (KCPL) / Westar Energy
MO : Kansas City Power and Light (KCPL) / Westar Energy
FL : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
IN : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
KY : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
NC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
OH : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
SC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
TN : Middle Tennessee EMC
TN : Nashville Electric Service
NY : Orange & Rockland Utilities
PA : PECO Energy
NY : PSE&G Long Island
NM : Public Service Company of New Mexico (PNM)
FL : Tallahassee City Electric
CT : United Illuminating (UI)
WI : WE Energies / Wisconsin Public Service (WPS)
PA : Pennsylvania Power & Light (PPL)
SC : South Carolina Electric and Gas (SCE&G)
NY : Rochester Gas & Electric (RG&E)
CT : Eversource (Connecticut Light and Power Co./Nstar/PSC New Hampshire/Western Mass Electric)
MA : Eversource (Connecticut Light and Power Co./Nstar/PSC New Hampshire/Western Mass Electric)
NH : Eversource (Connecticut Light and Power Co./Nstar/PSC New Hampshire/Western Mass Electric)
CO : Xcel Energy
MI : Xcel Energy
MN : Xcel Energy
ND : Xcel Energy
NM : Xcel Energy
SD : Xcel Energy
TX : Xcel Energy
WI : Xcel Energy
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
KY : Louisville Gas & Electric/Kentucky Utilities
DC : PEPCO
MD : PEPCO
IN : Indianapolis Power and Light (IP&L)
NC : Dominion
VA : Dominion

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.