Eaton Power outlet and locking, Chrome, 2.15" Hole Cutout, Chrome (UL), Single- gang, Standard, ED Box
| Product Name |
Eaton power outlet and locking wallplate
|
| Catalog Number |
39CH-BOX
|
| UPC |
032664191800
|
| Product Length/Depth |
0.032 in
|
| Product Height |
4.5 in
|
| Product Width |
2.75 in
|
| Product Weight |
0.093 lb
|
| Compliances |
NAFTA
RoHS Compliant |
| Certifications |
UL Listed
|
| Special features |
2.15" hole
|
| Type |
Wallplate
|
| Cutout |
2.15" Hole
|
| Wallplate size |
Standard
|
| Color |
Chrome
|
| Number of gangs |
1
|
| Material |
Chrome(UL)
|
Soporte de Eaton
Conoce más sobre nuestros productos