Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

3.6WFFH50200

3.6KV 200Amp 3" '50' Motorstart Fuse

Especificaciones generales

Product Name
Eaton Bussmann series medium voltage motor fuse
Catalog Number
3.6WFFH50200
EAN
5027590041072
Product Length/Depth
254 mm
Product Height
76.2 mm
Product Width
76.2 mm
Product Weight
2404 g
Compliances
CE

Especificaciones del producto

Amperage Rating
200 A
Breaking capacity
50 kA
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical, offset bolted tags
Interrupt rating
50 kAIC
Construction size
76 x 254 mm
Voltage rating
3.6 kV
Type
fuse
Application
Motor protection

Exportar especificación del producto