Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

3BR1836L150

Eaton BR main lug loadcenter,No feed-thru lugs,Main lug,150 A,C2,Aluminum,Cover included,NEMA 1,Metallic,25 kAIC,BWH,Combination,36 Circuits,18 Spaces,Four-wire,Three-phase,Type BR 1-inch breakers,208 Y/120, 240 V,#1 AWG-300 kcmil Cu/Al

Especificaciones generales

Product Name
Eaton BR main lug loadcenter
Catalog Number
3BR1836L150
UPC
786676441551
Product Length/Depth
4.5 in
Product Height
23 in
Product Width
14.31 in
Product Weight
22.5 lb
Certifications
UL 67
UL 50
Catalog Notes
Suitable for use as service equipment when no more than 6 main disconnecting means are provided or when not used as lighting & appliance panelboard

Especificaciones del producto

Special features
No feed-thru lugs
Type
Main lug
Amperage Rating
150 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BWH
Mounting
Combination
Number of circuits
36
Number of spaces
18
Phase
Three-phase
Used with
Type BR 1-inch breakers
Voltage rating
208Y/120, 240V
Wire size
#1 AWG-300 kcmil Cu/Al
Box size
C2
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
25 kAIC
NEMA rating
NEMA 1
Number of wires
4

Exportar especificación del producto