Descargar documento () de 20
We make what matters work*
Será descontinuado

3MCB1200R

Eaton main circuit breaker, 1200A, Aluminum, NEMA 3R, Underground, 65 kAIC, NGS, Four-wire, Three-phase, 120/208V, (4) #4/0 AWG-500 kcmil

General specifications

Product Name
Eaton main circuit breaker
Catalog Number
3MCB1200R
UPC
782116008292
Product Length/Depth
13.8 in
Product Height
39.4 in
Product Width
27 in
Product Weight
160 lb
Certifications
UL Listed
Catalog Notes
Neutral lugs order 1MCB1200NLK. Main devices with a rating greater than 800A can be used with 800A residential modular stacks, but only as a center fed main.

Especificaciones del producto

Amperage Rating
1200 A
Bus material
Aluminum
Feed type
Bottom
Phase
Three-phase
Voltage rating
120/208 V
Utility approvals
MI : DTE Energy (Detroit Edison)
MD : Baltimore Gas and Electric
DC : PEPCO
MD : PEPCO
NC : Dominion
VA : Dominion
Enclosure
NEMA 3R
Interrupt rating
65 kAIC
Main circuit breaker
NGS
Number of wires
4
Wire size
(4) #4/0 AWG-500 kcmil

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.