Descargar documento () de 20
We make what matters work*

40071354516

Eaton GuideLed 20m PO/BL ISO 7010

Especificaciones generales

Product Name
Eaton GuideLed Pictogram
Catalog Number
40071354516
EAN
4012539336143
Product Length/Depth
226 mm
Product Height
134 mm
Product Width
12 mm
Product Weight
0.405 kg
Compliances
CE marking

Especificaciones del producto

Viewing distance
20 m
Model
Other
Meaning pictogram
Escape route
Material thickness
12 mm
Direction
Straight/upwards
Product branding
Eaton

Exportar especificación del producto