Eaton LED-Pictogram PU GuideEaton LED DX/DXC 20m
Product Name |
Eaton GuideLed DX/DXC CG-S Pictogram
|
Catalog Number |
40071355552
|
EAN |
4012539358138
|
Product Length/Depth |
226 mm
|
Product Height |
134 mm
|
Product Width |
17 mm
|
Product Weight |
0.65 kg
|
Certifications |
CE
|
Viewing distance |
20 m
|
Model |
Other
|
Meaning pictogram |
Escape route
|
Material thickness |
17 mm
|
Direction |
Downwards
|
Product branding |
Eaton
|