Eaton three outlet cube tap, Single receptacle to 3 outlets, 15A, 125V, White, Thermoplastic, 1-15R, NEMA 1-15R
| Product Name |
Eaton three outlet cube tap
|
| Catalog Number |
400W-BU
|
| UPC |
032664750649
|
| Product Length/Depth |
1.105 in
|
| Product Height |
2.366 in
|
| Product Width |
1.039 in
|
| Product Weight |
0.07 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
cULus Listed
|
| Special features |
Single receptacle to 3 outlets
|
| Type |
Three outlet cube tap
|
| Amperage Rating |
15A
|
| Voltage rating |
125 V
|
| NEMA configuration |
1-15R
|
| Color |
White
|
| Material |
Thermoplastic
|
Soporte de Eaton
Conoce más sobre nuestros productos