Descargar documento () de 20
We make what matters work*

4228-BOX

Eaton Arrow Hart straight blade connector , #18-12 AWG, 20A, Commercial, 125V, Back wire, Yellow, Brass, Thermoplastic, 5-20R, Two-pole, three-wire, grounding, Screw, Thermoplastic, ED Box

General specifications

Product Name
Eaton Arrow Hart straight blade connector
Catalog Number
4228-BOX
UPC
032664332807
Product Length/Depth
2.5 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.15 lb
Certifications
UL
Federal Specification Classification 6221 02

Especificaciones del producto

Device type
Connector
Type
Connector
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Application
Commercial
Device grade
Commercial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Material
Thermoplastic
Packaging type
ED Box
Color
Yellow
Connection type
Screw
Allowable wire size
#18-12 AWG
NEMA configuration
5-20R
Torque rating
15 lbf-inch
Design type
Straight blade
Face/body material
Thermoplastic
Receptacle type
Two-pole, three-wire, grounding

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español