Descargar documento () de 20
We make what matters work*

4400B-BOX

Eaton three outlet cube tap, Single receptacle to 3 outlets, Polarized, 15A, 125V, Brown, Thermoplastic, 1-15R, NEMA 1-15R

General specifications

Product Name
Eaton three outlet cube tap
Catalog Number
4400B-BOX
UPC
032664373107
Product Length/Depth
1 in
Product Height
2.38 in
Product Width
1 in
Product Weight
0.051 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Especificaciones del producto

Special features
Single receptacle to 3 outlets, Polarized
Type
Three outlet cube tap
Amperage Rating
15A
Voltage rating
125 V
NEMA configuration
1-15R
Color
Brown
Material
Thermoplastic

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español