Eaton toggle switch, Toggle switch, 3A, 6A, 125/250V, Metal bat handle, Metal, Canopy, Polycarbonate, SPST
| Product Name |
Eaton toggle switch
|
| Catalog Number |
452-BOX
|
| UPC |
032664232602
|
| Product Length/Depth |
1.505 in
|
| Product Height |
1.505 in
|
| Product Width |
1.505 in
|
| Product Weight |
0.02 lb
|
| Certifications |
cULus Listed
CSA Certified UL Listed |
| Type |
Toggle switch
|
| Amperage Rating |
3A, 6A
|
| Voltage rating |
125/250 V
|
| Switch type |
Canopy
|
| Circuit |
SPST
|
| Material |
Polycarbonate
|
| Actuator |
Metal bat handle
|
| Color |
Metal
|
Soporte de Eaton
Conoce más sobre nuestros productos