Descargar documento () de 20
We make what matters work*

4771N

Eaton auto grip locking plug , #16-12 AWG, 15A, Industrial, 277V, Back wiring, Black, white, Auto grip, L7-15, Two-pole, Three-wire, Phenolic, 0.33 to 0.66 in

Especificaciones generales

Product Name
Eaton Arrow Hart auto grip locking plug
Catalog Number
4771N
UPC
040893678146
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.15 lb
Compliances
Federal Specifications Classification W-C375
Certifications
cULus Listed
CSA certified

Especificaciones del producto

Special features
Safety grip locking receptacle
Type
Locking plug
Amperage Rating
15A
Voltage rating
277 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back
Number of wires
Grounding
3
Number of poles
Two-pole
Color
Black
White
Cord diameter
0.33-0.66 in (8.4-16.7 mm)
Material
Nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#16-12 AWG
NEMA configuration
L7-15
Torque rating
14 lbf-inch
Design type
Auto grip
Face/body material
Nylon

Exportar especificación del producto