Eaton Duplex receptacle wallplate, Almond, Duplex receptacle Cutout, Nylon, Two- gang, Standard
| Product Name |
Eaton duplex receptacle wallplate
|
| Catalog Number |
5150A
|
| UPC |
032664555138
|
| Product Length/Depth |
0.06 in
|
| Product Height |
4.5 in
|
| Product Width |
4.56 in
|
| Product Weight |
0.068 lb
|
| Compliances |
NAFTA
RoHS Compliant |
| Certifications |
cULus Listed
UL Listed |
| Type |
Wallplate
|
| Cutout |
Duplex receptacle
|
| Wallplate size |
Standard
|
| Color |
Almond
|
| Number of gangs |
2
|
| Material |
Nylon
|
Soporte de Eaton
Conoce más sobre nuestros productos