Eaton Decorator / GFCI wallplate, White, Decorator Cutout, Nylon, Single- gang, Standard, ED Box
| Product Name |
Eaton decorator / GFCI wallplate
|
| Catalog Number |
5151W-BOX
|
| UPC |
032664152405
|
| Product Length/Depth |
0.06 in
|
| Product Height |
4.5 in
|
| Product Width |
2.75 in
|
| Product Weight |
0.038 lb
|
| Compliances |
RoHS Compliant
NAFTA |
| Certifications |
cULus Listed
UL Listed |
| Type |
Wallplate
|
| Cutout |
Decorator
|
| Wallplate size |
Standard
|
| Color |
White
|
| Number of gangs |
1
|
| Material |
Nylon
|
Soporte de Eaton
Conoce más sobre nuestros productos