Descargar documento () de 20
We make what matters work*

5466AN

Eaton Arrow Hart ultra grip straight blade angled plug, #16-12 AWG, 20A, Industrial, 250V, Back wire, Black and white, Brass, Nylon, 6-20P, Two-pole, three-wire, grounding, Screw, 0.33-0.66", Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart ultra grip straight blade angled plug
Catalog Number
5466AN
UPC
032664519536
Product Length/Depth
7.5 in
Product Height
1.5 in
Product Width
4.5 in
Product Weight
0.105 lb
Compliances
RoHS Compliant
Certifications
UL
NOM
Federal Specification Classification 6221 02

Especificaciones del producto

Device type
Angled plug
Type
Angled plug
Amperage Rating
20A
Voltage rating
250V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Angled body
Cord range
0.33-0.66" in diameter
Material
Nylon
Packaging type
Core pack
Color
Black and white
Connection type
Screw
Allowable wire size
#16-12 AWG
NEMA configuration
6-20P
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Two-pole, three-wire, grounding

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español