Descargar documento () de 20
We make what matters work*

55GFMSJ450E

Eaton Bussmann series Fuse, , 400A:450A, Barrels:1, Current Rating:450A, Fuse Indicator:With Indicator, Fuse Type:High Voltage, Interrupt Capacity:65 KA, Interrupt Rating:65 KA, Maximum Design Voltage:5.5 kV

General specifications

Product Name
Eaton Bussmann series DIN-E medium voltage fuse
Catalog Number
55GFMSJ450E
UPC
786689021764
Product Length/Depth
20.078 in
Product Height
2.992 in
Product Width
2.992 in
Product Weight
10.613 lb
Compliances
CE

Especificaciones del producto

Amperage Rating
450 A
Fuse indicator
With Indicator
Barrels
1
Construction type
High voltage
Resistance
0.575 ohms
Watt losses
181 W
Interrupt rating
65 kAIC
Quantity
1
Voltage rating
5.5 kV

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.