Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

5674-01

Eaton Bussmann series 5600 fuse clip, With end stop, Non-indicating, Beryllium copper, Silver finish, Used with 9/32", 13/32", and 9/16" diameter fuses

Especificaciones generales

Product Name
Eaton Bussmann series 5600 fuse clip
Catalog Number
5674-01
UPC
051712739245
EAN
5027590252928
Product Length/Depth
0.38 in
Product Height
0.52 in
Product Width
0.356 in
Product Weight
0.4 lb
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Used with
Used with 9/32", 13/32", and 9/16" diameter fuses
Fuse indicator
Non-indicating
Material
Beryllium copper
Silver finish
Type
Fuse clip
Special features
With end stop

Exportar especificación del producto