Eaton DS/DSII secondary contact and terminal kits, Four-pole, Universal frame, Terminal Blocks
| Product Name |
Eaton DS/DSII secondary contact and terminal kit
|
| Catalog Number |
591C498G06
|
| UPC |
786670641629
|
| Product Length/Depth |
8.3 in
|
| Product Height |
3.2 in
|
| Product Width |
5.3 in
|
| Product Weight |
0.7 lb
|
| Certifications |
UL Listed
|
| Frame |
Universal
|
| Accessories |
Secondary contact and terminal kit
|
| Series |
DS
DSII |
| Number of poles |
Four-pole
|