Eaton Bussmann series 5AHLE fuse, Single barrel, 4.8 kV, 40A, 63 kAIC, E-Rated power, HLE, Ampgard, Single barrel
| Product Name |
Eaton Bussmann series AHLE fuse
|
| Catalog Number |
5AHLE-40E
|
| UPC |
782114891094
|
| Product Length/Depth |
15.9 in
|
| Product Height |
4.2 in
|
| Product Width |
3 in
|
| Product Weight |
9 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
IEEE Std. C37.41
Not Applicable |
| Catalog Notes |
Consult factory for mountings.
|
| Amperage Rating |
40 A
|
| Interrupt rating |
63 kAIC
|
| Mounting method |
Ampgard
|
| Voltage rating |
4.8 kV
|
| Type |
E-Rated power
|
| Special features |
Single barrel
|