Eaton Bussmann series 5CLE fuse, Indoor/outdoor, single barrel, 150A, 63 kAIC, E-Rated power, CLE
| Product Name |
Eaton Bussmann series CLE fuse
|
| Catalog Number |
5CLE-150E
|
| UPC |
051712528603
|
| Product Length/Depth |
22.5 in
|
| Product Height |
7 in
|
| Product Width |
10.38 in
|
| Product Weight |
5.5 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
Not Applicable
|
| Catalog Notes |
Consult factory for mountings.
|
| Amperage Rating |
150 A
|
| Interrupt rating |
63 kAIC
|
| Type |
E-Rated power
|
| Special features |
Indoor/outdoor, single barrel
|