Eaton Bussmann series 5CLE fuse, 4.8 kV, 175A, 63 kAIC, E-Rated power, CLE, Class E, Single barrel
| Product Name |
Eaton Bussmann series CLE fuse
|
| Catalog Number |
5CLE-175E
|
| UPC |
786670001942
|
| Product Length/Depth |
17.9 in
|
| Product Height |
3 in
|
| Product Width |
3 in
|
| Product Weight |
10 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
IEEE Std. C37.41
Not Applicable |
| Catalog Notes |
Consult factory for mountings.
|
| Amperage Rating |
175 A
|
| Class |
Class E
|
| Interrupt rating |
63 kAIC
|
| Voltage rating |
4.8 kV
|
| Type |
E-Rated power
|
| Application |
Indoor / Outdoor
|