Eaton Bussmann series 5CLE fuse, Indoor/outdoor, single barrel, 250A, 63 kAIC, E-Rated power, CLE
| Product Name |
Eaton Bussmann series CLE fuse
|
| Catalog Number |
5CLE-250E
|
| UPC |
051712528719
|
| Product Length/Depth |
17.9 in
|
| Product Height |
3 in
|
| Product Width |
3 in
|
| Product Weight |
10 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
IEEE Std. C37.41
Not Applicable |
| Amperage Rating |
250 A
|
| Interrupt rating |
63 kAIC
|
| Type |
E-Rated power
|
| Special features |
Indoor/outdoor, single barrel
|