Eaton Bussmann series 5CLE fuse, Indoor/outdoor, single barrel, 80A, 50 kAIC, E-Rated power, CLE
| Product Name |
Eaton Bussmann series CLE fuse
|
| Catalog Number |
5CLE-80E
|
| UPC |
782116072804
|
| Product Length/Depth |
22.5 in
|
| Product Height |
7.5 in
|
| Product Width |
6.25 in
|
| Product Weight |
9.6 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
Not Applicable
|
| Catalog Notes |
Consult factory for mountings.
|
| Amperage Rating |
80 A
|
| Interrupt rating |
50 kAIC
|
| Type |
E-Rated power
|
| Special features |
Indoor/outdoor, single barrel
|