Descargar documento () de 20
We make what matters work*

5CLPT-1

Eaton Bussmann series 5CLPT fuse, 5.5 kV, 1A, 80 kAIC, Indicating, CLPT

General specifications

Product Name
Eaton Bussmann series CLPT fuse
Catalog Number
5CLPT-1
UPC
051712528955
Product Length/Depth
9.5 in
Product Height
1.6 in
Product Width
1.6 in
Product Weight
1.45 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Especificaciones del producto

Amperage Rating
1 A
Fuse size
1.6" x 9.5"
Breaking capacity
80 kA
Product application
Auxiliary transformer protection
Voltage type
AC
Fuse shape
Cylindrical
Fuse diameter
1.6 in
Interrupt rating
80 kAIC
Connection
Ferrule end x ferrule end
Construction size
1.6" x 9.5"
Quantity
1
Voltage rating
5.5 kV
Type
CLPT
Special features
Indicating

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.