Eaton Bussmann series 5CLS fuse, Single barrel, 12R designation, 4.8 kV, 230A, 50 kAIC, Motor start, CLS, Class R, Single barrel
| Product Name |
Eaton Bussmann series CLS fuse
|
| Catalog Number |
5CLS-12R
|
| UPC |
051712529013
|
| Product Length/Depth |
15.9 in
|
| Product Height |
3 in
|
| Product Width |
3 in
|
| Product Weight |
8 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
IEEE Std. C37.41
Not Applicable |
| Catalog Notes |
Consult factory for mountings.
|
| Amperage Rating |
230 A
|
| Fuse indicator |
With Indicator
|
| Class |
Class R
|
| Barrels |
1
|
| Interrupt rating |
50 kAIC
|
| Voltage rating |
4.8 kV
|
| Type |
Motor start
|
| Special features |
Single barrel, 12R designation
|