Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

5HCL-10E

Eaton Bussmann series 5HCL fuse, Indoor, single barrel, clip-lock, 4.8 kV, 10A, 63 kAIC, E-Rated power, HCL, Non-disconnect, Single barrel

General specifications

Product Name
Eaton Bussmann series HCL fuse
Catalog Number
5HCL-10E
UPC
782114982044
Product Length/Depth
18.1 in
Product Height
4.3 in
Product Width
3 in
Product Weight
9 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Especificaciones del producto

Amperage Rating
10 A
Interrupt rating
63 kAIC
Mounting method
Non-disconnect
Voltage rating
4.8 kV
Type
E-Rated power
Special features
Indoor, single barrel, clip-lock

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.