Eaton Bussmann series 5HCLS fuse, Double barrel, 18R designation, 4.8 kV, 390E, 50 kAIC, Motor start, HCLS, Class R, Double barrel
| Product Name |
Eaton Bussmann series HCLS fuse
|
| Catalog Number |
5HCLS-18R
|
| UPC |
051712529495
|
| Product Length/Depth |
16.6 in
|
| Product Height |
7.5 in
|
| Product Width |
3 in
|
| Product Weight |
21 lb
|
| Certifications |
IEEE Std. C37.41
Not Applicable |
| Catalog Notes |
Consult factory for mountings.
|
| Amperage Rating |
390 A
|
| Fuse indicator |
With Indicator
|
| Class |
Class R
|
| Barrels |
2
|
| Interrupt rating |
50 kAIC
|
| Voltage rating |
4.8 kV
|
| Type |
Motor start
|
| Special features |
Double barrel, 18R designation
|