Descargar documento () de 20

5HCLS-9R

Eaton Bussmann series 5HCLS fuse, Single barrel, 9R designation, 4.8 kV, 200E, 50 kAIC, Motor start, HCLS, Class R, Single barrel

General specifications

Product Name
Eaton Bussmann series HCLS fuse
Catalog Number
5HCLS-9R
UPC
051712529549
Product Length/Depth
16.6 in
Product Height
4.2 in
Product Width
3 in
Product Weight
9 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Especificaciones del producto

Amperage Rating
200 A
Fuse indicator
With Indicator
Class
Class R
Barrels
1
Interrupt rating
50 kAIC
Voltage rating
4.8 kV
Type
Motor start
Special features
Single barrel, 9R designation

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.